LI-AR0820-GMSL3-120H
$569.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, Maxim GMSL3 Cameras
Tag: product bundle
Description
Camera Specification |
---|
LI-AR0820-GMSL3-120H Camera Datasheet |
Default Version: |
The default GMSL3 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON Semiconductor AR0820 8.3M CMOS Sensor | |
Maxim GMSL3 MAX96793 Serializer | |
Lens: | FOV H 121.2˚ |
Resolution: | 3840 (H) x 2160 (V) (active pixels) |
Maximum Frame Rate: | 40 fps @ 4K (3−exposure HDR) 30 fps @ 4K (4−exposure HDR) |
Optical Format: | 1/2" |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0820-GMSL3-120H |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0820-GMSL3-120H |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
High Performance ADAS |
Autonomous Driving |
High Dynamic Range Imaging |
Robots |