Caution: when in use, do not stare at the device or view directly without eye protection.
STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Monochrome sensor
Global shutter
940nm VCSEL included
Resolution: | 1944 (H) x 1204 (V) |
Optical Format: | 1/2.5″ |
Pixel Size: | 3.2 x 3.2 μm |
Lens: | FOV H 65° |
Focusing Distance: | 65cm to cover 53cm to 85cm (2 pixels) |
VCSEL: | Included |
Part#: | LI-ST-VG5761-MONO-DMS |
USB 3.0 EVA Kit Part#: | LI-USB30-ST-VG5761-MONO-DMS |
If you need to download the driver, please contact:[email protected]
Autonomous Driving
DMS Application
IR Application
Camera Tool Source Code in C#
Capture & Display