LI-USB30-ST-VG5761-MONO-DMS

$439.00

Product Quantity

ST-VG5761-REV-B-CAM (CAMERA)

In stock

1

ST-VG5761-REV-B-CAM LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-PS12-02

In stock

1

LI-GMSL2-USB-BOX

Out of stock

1

LI-M-USB-FKR-BOX

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Caution: when in use, do not stare at the device or view directly without eye protection.

STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Monochrome sensor
Global shutter
Maxim MAX9295A/B GMSL2 serializer
940 nm IR filter

Resolution: 1944 (H) x 1204 (V)
Optical Format: 1/2.5″
Pixel Size: 3.2 x 3.2 μm
Lens: FOV H 65°
Focusing Distance: 65cm to cover 53cm to 85cm (2 pixels)
VCSEL: Included
Part#: LI-ST-VG5761-MONO-DMS
USB 3.0 EVA Kit Part#: LI-USB30-ST-VG5761-MONO-DMS

Technical Inquires:

If you need to download the driver, please contact:[email protected]

DMS Application
Autonomous Driving
IR Application

Kit Part#: LI-USB30-ST-VG5761-MONO-DMS
Kits include: 1. Serial Camera: LI-ST-VG5761-MONO-DMS x 1
2. DeSer Box: LI-GMSL2-USB-BOX x 1
3. FAK-SMZSMZ-3M x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1

Camera Tool Source Code in C#
Capture & Display

Recommended With