EYE SAFETY: PASS IEC 60825 STANDARD
STMicroelectronics HDR RGB-IR Global Shutter Image Sensor VG1762
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Global shutter
940 nm VCSEL included
Color / Mono: | RGB-IR |
Dynamic Range: | 96 dB |
Resolution: | 1944 (H) x 1204 (V) |
Optical Format: | 1/2.5″ |
Focusing Distance: | 65cm to cover 43cm to 130cm (2 pixels) |
Part#: | LI-ST-VG1762-RGBIR-OMS/DMS-T |
USB 3.0 EVA Kit Part#: | LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T |
If you need to download the driver, please contact:[email protected]
Autonomous Driving
Cabin Monitoring
Driver Monitoring
IR Application