LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T

$439.00

Product Quantity

LI-ST-VG1762-RGBIR-OMS/DMS-T (CAMERA ONLY)

Only 6 left in stock

1

LENS

Only 10 left in stock

1

FAK-SMZSMZ-3M

In stock

1

LI-PS12-02

In stock

1

LI-GMSL2-USB-BOX

In stock

1

LI-M-USB-FKR-BOX

In stock

1

For high volume order, please email [email protected]

EYE SAFETY: PASS IEC 60825 STANDARD

STMicroelectronics HDR RGB-IR Global Shutter Image Sensor VG1762
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Global shutter
940 nm VCSEL included

Color / Mono: RGB-IR
Dynamic Range: 96 dB
Resolution: 1944 (H) x 1204 (V)
Optical Format: 1/2.5″
Focusing Distance: 65cm to cover 43cm to 130cm (2 pixels)
Part#: LI-ST-VG1762-RGBIR-OMS/DMS-T
LI-ST-VG1762-RGBIR-OMS/DMS-T LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Autonomous Driving
Cabin Monitoring
Driver Monitoring
IR Application

Kit Part#: LI-USB30-ST-VG1762-RGBIR-OMS/DMS-T
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-ST-VG1762-RGBIR-OMS/DMS-T
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12 VDC Power supply

Recommended With