LI-USB30-VENUS-OX08B40-96717-060H
$649.00
$649.00
Camera Specification |
---|
VENUS OX08B40 96717 Fakra Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS HDR HD sensor OX08B40 | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 30° / 60° / 120° |
Resolution: | 3840 x 2160 @ 10 fps |
Optical Format: | 1/1.73" |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | TBD |
Operating Temp: | -40℃ ~ +85℃ |
Storage Temp: | -40℃ ~ +85℃ |
Part#: | LI-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H) |
USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H) |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Automotive |
- High Resolution Front Viewing |
- Machine Vision |
- Autonomous Driving |
- Assisted Driving |
- Digital Video Recording |
VENUS OX08B40 96717 xxxH USB 3.0 Camera Kit | |
---|---|
Kit Part#: | LI-USB30-VENUS-OX08B40-96717-xxxH |
Kit Includes: | 1. Serial Camera: LI-VENUS-OX08B40-96717-xxxH x 1 (030H, 060H, 120H) |
2. DeSer Board: LI-GMSL2-USB x 1 | |
3. 3-Meter Fakra Cable x 1 |
|
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |