LI-VENUS-OX03F10-96717-195H

$479.00

Product Quantity

LI-VENUS-OX03F10-96717-195H (CAMERA ONLY)

Only 2 left in stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email [email protected]

OmniVision high-definition high dynamic range sensor OX03F10
Maxim MAX96717 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 28° / 60° / 120° / 195°
Resolution: 1920 (H) x 1536 (V) (active pixels)
Maximum Frame Rate: 60 fps @ 1920 x 1536
Optical Format: 1/2.44″
IP Rating: FOV H 60°: IP69K
FOV H 28˚ / 120˚ / 195˚: TBD
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX03F10-96717-xxxH (028H, 060H, 120H, 195H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX03F10-96717-xxxH (028H, 060H, 120H, 195H)

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Automotive
– SVS
– Rear View Camera
– Autonomous Driving

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With