LI-USB30-VENUS-OX03F10-96717-060H
$589.00
$589.00
Camera Specification |
---|
LI-VENUS-OX03F10-96717-xxxH Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision high-definition high dynamic range sensor OX03F10 | |
Maxim MAX96717 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 28° / 60° / 120° / 195° |
Resolution: | 1920 (H) x 1536 (V) (active pixels) |
Maximum Frame Rate: | 60 fps @ 1920 x 1536 |
Optical Format: | 1/2.44" |
IP Rating: | FOV H 60°: IP69K FOV H 28˚ / 120˚ / 195˚: TBD |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 8 ~ 17 VDC |
Part#: | LI-VENUS-OX03F10-96717-xxxH (028H, 060H, 120H, 195H) |
USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-OX03F10-96717-xxxH (028H, 060H, 120H, 195H) |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Automotive |
- SVS |
- Rear View Camera |
- Autonomous Driving |
VENUS OX03F10 96717 USB 3.0 Camera Kit | |
---|---|
Kit Part#: | LI-USB30-VENUS-OX03F10-96717-xxxH |
Kit Includes: | 1. Serial Camera: LI-VENUS-OX03F10-96717-xxxH x 1 (028H, 060H, 120H, or 195H) |
2. USB3.0 DeSer Tester: LI-GMSL2-USB x 1 | |
3. 3-Meter Fakra Cable x 1 |
|
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |