OmniVision RCCB CMOS HDR HD Sensor OX03D4C | |
Maxim MAX9295A/B Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens FOV: | 124.0˚ horizontal @ 4.03 mm |
Output Format: | 10-bit RAW |
Resolution: | 1928 x 1536 @ 30 fps |
Optical Format: | 1/3.45″ |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | 8 ~ 17 VDC |
Part#: | LI-VENUS-OX03D4C-GM2A-124H |
USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-OX03D4C-GM2A-124H |
Automotive
– 360˚ Surround View System
– Rear View Camera
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-VENUS-OX03D4C-GM2A-124H |
Kit Includes: | 1. Serial Camera: LI-VENUS-OX03D4C-GM2A-124H x 1 |
2. USB3.0 DeSer Tester: LI-GMSL2-USB x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |