LI-VENUS-ISX031-GMSL2-118H
$469.00
$469.00
Camera Specification |
---|
LI-VENUS-ISX031-GMSL2-xxxH Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 7.45 mm CMOS Image Sensor ISX031 | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 60˚ / 118˚ / 195˚ |
Resolution: | 1937 (H) x 1553 (V) (active pixels) |
Frame Rate: | 30 fps @ 1920 x 1536 (based on ISP) |
Optical Format: | 1/2.42" |
Pixel Size: | 3.0 x 3.0 μm |
IP Rating: | IP69K |
Power Supply Range: | 8 ~ 17 VDC |
Part#: | LI-VENUS-ISX031-GMSL2-xxxH (060H, 118H, 195H) |
USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-ISX031-GMSL2-xxxH (060H, 118H, 195H) |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Automotive |
- Machine Vision |
- Autonomous Driving |
- Assisted Driving |
- Digital Video Recording |