Focus Distance: 6M
LI-TOF-GMSL2-6M
$699.00
Out of stock
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-TOF-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
LI-TOF-GMSL2 Datasheet |
Features | |
---|---|
Panasonic VGA support imaging sensor MN34906B1S | |
GMSL2 Serializer | |
Analog Front End ADDI9033, 2-lane MIPI output | |
940 nm Multimode VCSEL included | |
Support 12V Power | |
Focus Distance: | 6 meters |
Active Pixels: | 640 (H) x 480 (V) |
Optical Format: | 1/4" |
Size: | 80 (L) x 35 (W) x 27 (D) mm |
Part#: | LI-TOF-GMSL2-6M |
Application |
---|
Gesture Recognition |
Facial Recognition |
Lens Spec | |
---|---|
Focal Length: | 2.16 mm |
F/#: | 1.2 |
FOV (D/H/V): | 104° / 87.2° / 67.7° |
Relative Illumination: | > 77% |
TV Distortion: | -6.1 % |
DOF: | 0.2 m ~ inf |