LI-KW33000-GMSL2-TOF

$699.00

Description

Camera Specification
LI-KW33000-GMSL2-TOFDatasheet

Features 
Nuvoton KW3000A1K VGA ToF sensor
Integrated VCSEL
High Accuracy
Maxim MAX9295A/B
Long Distance Transmission
Size: 88.0 (L) x 39.0 (W) x 41.3 (D) mm
Effective pixels: 640 (H) x 480 (V) (active pixels)
Optical format: 60 fps @ 640 x 480
Operation Temp: -30℃ ~ +85℃

Application    
Gesture recognition
Robot navigation
Facial recognition
3D reconstruction
Human interaction

Lens Spec    
Focal Length 2mm
Aperture: F/# 1.3
FOV (D/H/V): 108° / 79 ° /141° /
Relative Illumination: 74% at ∅4.48 mm
Lens Mount: M12 x P0.5