Please contact us at sales@leopardimaging.com to buy this camera.
LI-S5K1H1SBRCCG-GM2B-120H-SF
$459.00
$459.00
Please contact us at sales@leopardimaging.com to buy this camera.
Camera Specification |
---|
S5K1H1SBRCCG 96717 120H Fakra Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Samsung Automotive 1/1.7" 8.3MP CMOS RCCG Image Sensor S5K1H1SB | |
Maxim GMSL2 Serializer MAX96717 | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 121˚ ± 2˚ |
Resolution: | 3856 (H) x 2176 (V) (active pixels) |
Maximum Frame Rate: | 36 fps (intra-scene) @ 8.3MP with HDR4_NEW or HDR4_VS 45 fps @ all operation mode |
Optical Format: | 1/1.7" |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | 7 ~ 24 VDC |
Part#: | LI-S5K1H1SBRCCG-GM2B-120H-SF |
Application |
---|
Automotive |
- High Performance ADAS |
- Front Forwarding Camera |
- Autonomous Driving |
- Surround Sensing / Viewing Camera |