- "LI-OV10640-490-SER" cannot be added to your cart. "LI-OV10640-490-SER LENS" is out of stock.
Camera Specification:
LI-USB30-OX03C10-GMSL2-072H
$579.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$579.00
For high volume order, please email [email protected]
OmniVision 1/2.6″ Color CMOS HDR Image Sensor OX03C10
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: | FOV H 72.5° |
Resolution: | 1920 (H) x 1280 (V) (active pixels) |
Maximum Frame Rate: | 60 fps @ 1280P |
Optical Format: | 1/2.6″ |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-OX03C10-GMSL2-072H |
USB 3.0 EVA Kit Part#: | LI-USB30-OX03C10-GMSL2-072H |
If you need to download the driver, please contact:[email protected]
Automotive
– Rear View Camera
– Autonomous Driving
– Assisted Driving
– Machine Vision
– E-Mirror
– Digital Video Recording
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-OX03C10-GMSL2-072H |
Kit Includes: | 1. Serial Camera: LI-OX03C10-GMSL2-072H x 1 |
2. DeSer Board: LI-USB30-DESER-GMSL2 x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |