LI-OX03C10-GMSL2-072H
$469.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-OX03C10-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
LI-OX03C10-GMSL2-072H Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision 1/2.6" Color CMOS HDR Image Sensor OX03C10 | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 72.5° |
Resolution: | 1920 (H) x 1280 (V) (active pixels) |
Maximum Frame Rate: | 60 fps @ 1280P |
Optical Format: | 1/2.6" |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-OX03C10-GMSL2-072H |
USB 3.0 EVA Kit Part#: | LI-USB30-OX03C10-GMSL2-072H |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Automotive |
- Rear View Camera |
- Autonomous Driving |
- Assisted Driving |
- Machine Vision |
- E-Mirror |
- Digital Video Recording |