Camera Specification |
---|
LI-OX03A10-GMSL2-077H Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof. |
Features | |
---|---|
OmniVision CMOS Image Sensor OX03A10 | |
Maxim MAX9295A/B | |
Lens: FOV H 77.4° | |
GMSL2 Serial Coax Interface with PoC | |
Resolution: | 1920 (H) x 1280 (V) (active pixels) |
Optical Format: | 1/2.44" |
Pixel Size: | 3.2 x 3.2 μm |
Power Consumption: | 64 mA @ 12 VDC (1920 x 1280 @ 30 fps) |
Size: | 30.0 (L) x 30.0 (W) x 44.5 (D) mm |
Part#: | LI-OX03A10-GMSL2-077H |
USB 3.0 EVA Kit Part#: | LI-USB30-OX03A10-GMSL2-077H |
Application |
---|
Automotive |
- 360° Surround View System |
- Rear View Camera |
- Lane Departure Warning / Lane Keep Assist |
- Camera Monitoring System |
- Autonomous Driving |