Camera Specification:
LI-USB30-OV2312-GMSL2-110H
OV2312 RGB-IR Global shutter GMSL2 Camera with USB3.0 Tester
$599.00
For high volume order, please email sales@leopardimaging.com
OV2312 RGB-IR Global shutter GMSL2 Camera with USB3.0 Tester
$599.00
For high volume order, please email sales@leopardimaging.com
| OmniVision CMOS 2M RGB-IR Image Sensor OV2312 | |
| Supports global shutter | |
| Outputs 10-bit RAW data | |
| Supports 9 ~ 19 VDC Power | |
| MAX9295A Serializer | |
| IP Rating | IPX9K |
| Resolution: | 1600 (H) x 1300 (V) |
| Optical Format: | 1/2.9″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Camera Part#: | LI-OV2312-GMSL2-110H |
| USB3.0 Kit Part#: | LI-USB30-OV2312-GMSL2-110H |
If you need to download the driver, please contact:support@leopardimaging.com
In-Cabin Monitoring
Driver Monitoring System (DMS)
Video Conferencing
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Power over Cable: | 9V ~ 19V Power |
| Kits include: | 1. Serial Camera: LI-OV2312-GMSL2-xxxH |
| 2. DeSer board: LI-GMSL2-USB | |
| 3. 3-Meter Fakra Cable | |
| 4. USB 3.0 cable | |
| 5. 12 VDC Power Supply |
Source Code in C#
Capture & Display
Register Access Function

