OV2312 RGB-IR Global shutter GMSL2 Camera
Description
Camera Specification |
---|
OV2312 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS 2M RGB-IR Image Sensor OV2312 | |
Support global shutter | |
Output 10-bit Raw data | |
Support 9 ~ 19V Power | |
MAX9295A Serializer | |
Waterproof | IPX9K |
Resolution: | 1600 (H) x 1300 (V) |
Optical format: | 1/2.9" |
Pixel size: | 3.0um x 3.0um |
Camera Part#: | LI-OV2312-GMSL2-110H |
USB3.0 Kit Part#: | LI-USB30-OV2312-GMSL2-110H |
Application |
---|
In-Cabin Monitoring |
Driver Monitoring System (DMS) |
Video Conferencing |


