LI-USB30-OV2311-VCSEL-OMS-GMSL2-173H

$659.00

Description

CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.

Camera Specification
LI-OV2311-VCSEL-OMS-GMSL2-173H Camera Datasheet

Features 
OmniVision CMOS Image Sensor OV2311
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX9295A serializer
940 nm IR filter
Resolution: 1600 (H) x 1300 (V)
Optical Format: 1/2.9"
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 173°
Weight: ~ 95 g
Part#: LI-OV2311-VCSEL-OMS-GMSL2-173H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-VCSEL-OMS-GMSL2-173H

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Support register access function

Application
In Cabin Automotive
- Gesture Recognition
- Iris Scanning
- Head Roll
- Eye Tracking
- Augmented Reality
- Machine Vision

LI-OV2311-VCSEL-OMS-GMSL2-173H USB 3.0 Camera Kit 
Kit Part#: LI-USB30-OV2311-VCSEL-OMS-GMSL2-173H
Kits Include:1. Serial Camera: LI-OV2311-VCSEL-OMS-GMSL2-173H x 1
2. DeSer Box: LI-USB30-DESER-GMSL2 x 1
3. Fakra Coax Cable (3m): FAK-SMZSMZ-3M x 1
4. USB 3.0 Cable x 1
5. 12V DC Power Supply x 2

You may also like…