LI-USB30-OV2311-GMSL2-050H
$539.00
Categories: LI-OV2311-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
OV2311 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Jetson Camera Kit | |
---|---|
LI-JEVA-OV2311-GMSL2 | Click Here |
Features | |
---|---|
OmniVision CMOS 2M Image SensorOV2311 | |
Support Global shutter | |
Monochrome sensor | |
Output 10-bit RAW data | |
GMSL2 Serializer | |
IP rating: | IP67 (Up to IP69K) |
Active pixel: | 1600 (H) x 1300 (V) |
HFOV: | 50˚ |
Frame rate: | 30 fps |
Optical format: | 1/2.9" |
Pixel size: | 3.0 x 3.0 μm |
Power: | PoC +9 ~ 19 VDC power source |
Compact size: | 30 (L) x 30 (W) x 29.2 (D) mm |
Part#: | LI-USB30-OV2311-GMSL2-050H |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Autonomous driving |
Camera monitoring system |
Industrial barcode scanning |
Application |
---|
Autonomous driving |
Camera monitoring system |
Industrial barcode scanning |
OV2311 GMSL2 USB 3.0 Camera Kit | |
---|---|
Kit Part#: | LI-USB30-OV2311-GMSL2-xxxH |
Kits include: | 1. Serial Camera: LI-OV2311-GMSL2-xxxH x 1 |
2. DeSer Box: LI-GMSL2-USB x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. USB 3.0 Cable x 1 | |
5. 12 VDC Power Supply x 1 |



