OV2311 GMSL2 Camera
Description
Camera Specification |
---|
OV2311 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Jetson Camera Kit | |
---|---|
LI-JEVA-OV2311-GMSL2 | Click Here |
Features | |
---|---|
OmniVision CMOS 2M Image SensorOV2311 | |
Support Global shutter | |
Monochrome sensor | |
Output 10bit Raw data | |
GMSL2Serializer | |
Waterproof | IP67 (Up to IP69K) |
Active pixel: | 1600H x 1300V |
HFOV: | 100 |
Frame rate: | 30fps |
Optical format: | 1/2.9" |
Pixel size: | 3.0um x 3.0um |
Power: | PoC +4 ~ 12VDC power source |
Compact size: | 30 x 30 x 29.2 mm |
Part#: | LI-OV2311-GMSL2-100H |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Autonomous driving |
Camera monitoring system |
Industrial barcode scanning |



