LI-LEO-OX08B40-OAX40-GM2A-120H-M12
$599.00
$599.00
Camera Specification |
---|
LEO OX08B40 OAX4000 GMSL2 Fakra Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
OmniVision CMOS HDR HD sensor OX08B40 | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 120˚ / 60 ˚ |
Color / Mono: | Color |
Resolution: | 3840 (H) x 2160 (V) (Based on ISP binary) |
Output Format: | YUV422 |
Frame Rate: | 30 fps @ 3840 x 2160 |
Optical Format: | 1/1.73" |
Pixel Size: | 2.1 x 2.1 μm |
ISP: | OMNIVISION automotive ISP OAX4000 |
Power Supply Range: | 6 ~ 24 VDC |
Certification: | IATF 16949 |
Part#: | LI-LEO-OX08B40-OAX40-GM2A-120H-M12 LI-LEO-OX08B40-OAX40-GM2A-060H-M12 |
Application |
---|
Automotive |
- High Resolution Front Viewing |
- Machine Vision |
- Autonomous Driving |
- Assisted Driving |
- Digital Video Recording |