LI-IMX728RCCG-96717-120H-DSL
$459.00
$459.00
Camera Specification |
---|
IMX728RCCG 96717 120H Fakra Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Features | |
---|---|
Compatible with Qualcomm Auto platform 8775 | |
Sony Diagonal 9.30 mm 8.39MP CMOS RCCG Sensor IMX728 | |
Maxim GMSL2 Serializer MAX96717G | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 120° |
Resolution: | 3857 (H) x 2177 (V) (active pixels) |
Frame Rate: | 30 fps @ 3856 x 2176 |
Optical Format: | 1/1.72" |
Pixel Size: | 2.1 x 2.1 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-IMX728RCCG-96717-120H-DSL |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX728RCCG-96717-120H-DSL |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Automotive |
- High Resolution Front Viewing |
- Machine Vision |
- Autonomous Driving |
- Assisted Driving |
- Digital Video Recording |