LI-IMX530-GMSL2-NL

$1,999.00

Image Product Quantity

LI-IMX530-GMSL2-NL_CAMERA ONLY

5 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

94 in stock

1

5 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 19.3 mm 24.55MP CMOS Image Sensor IMX530
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: No
Resolution: 5328 (H) x 4608 (V) (active pixels)
Frame Rate: 12-bit: 14.7 fps @ 5312 x 4608
Optical Format: 1.2″
Pixel Size: 2.74 x 2.74 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX530-GMSL2-NL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

ITS Cameras
FA Cameras

NOTE:
The LI-IMX530-GMSL2-NL camera is without lens by default. If you want to know more about its matched lens, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00