LI-USB30-IMX490-NVP2670-GMSL2-120H
$799.00
$799.00
Camera Specification |
---|
LI-IMX490-NVP2670-GMSL2-120H Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof. |
Features | |
---|---|
Sony Diagonal 10.36 mm (Type 1/1.55) CMOS Image Sensor IMX490 | |
Nextchip NVP2670 ISP | |
Maxim MAX9295A Serializer | |
Lens: FOV H 120.0° | |
GMSL2 Serial Coax Interface with PoC | |
Resolution: | 2848 (H) × 1772 (V) |
Optical Format: | 1/1.55" |
Pixel Size: | 3.0 x 3.0 μm |
Power Consumption: | 2.2 W at 2848 × 1772 @ 30 fps |
Size: | 30.0 (L) × 30.0 (W) × 58.9 (D) mm |
Part#: | LI-IMX490-NVP2670-GMSL2-120H |
Application |
---|
High Performance ADAS |
Autonomous Driving |
High Dynamic Range Imaging |
Robots |
LI-USB30-IMX490-NVP2670-GMSL2-120H USB 3.0 Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX490-NVP2670-GMSL2-120H |
Kits Include: | 1. Serial Camera: LI-IMX490-NVP2670-GMSL2-120H x 1 |
2. DeSer Box: LI-GMSL2-USB-BOX x 1 | |
3. Fakra Coax Cable (3m): FAK-SMZSMZ-3M x 1 | |
4. USB 3.0 Cable x 1 | |
5. 12V DC Power Supply x 1 |