LI-USB30-IMX490-GW5400-GMSL2-040H
$719.00
$719.00
Camera Specification |
---|
IMX490-GW5400 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490 | |
GeoSemi GW5400 ISP | |
Support HDR (High Dynamic Range) | |
Coax Serial Real Time Streaming | |
GMSL2 Serializer | |
Lens: FOV H 40° | |
GMSL2 Serial Coax Interface with PoC | |
Waterproof | IP67 |
Resolution: | 2880 (H) x 1860 (V) (based on ISP) |
Optical Format: | 1/1.55" |
Pixel Size: | 3.0 x 3.0 µm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-IMX490-GW5400-GMSL2-040H |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
ISP Rom Update |
Application |
---|
Automotive ADAS |
5MP video applications |
ADAS + Viewing Fusion |
IMX490 GW5400 USB 3.0 Serial Camera Kit | |
---|---|
Power over Cable: | 9 ~ 19 VDC |
Kits Include: | 1. Serial Camera: LI-IMX490-GW5400-GMSL2-xxxH |
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX | |
3. 3-Meter Fakra Cable | |
4. 12 VDC Power supply | |
5. USB3.0 Cable |