LI-IMX490-GW5400-GMSL2-040H

$609.00

Product Quantity

LI-IMX490-GW5400-GMSL2

Only 4 left in stock

1

040H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email [email protected]

Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
GeoSemi GW5400 ISP
Support HDR (High Dynamic Range)
Coax Serial Real Time Streaming
GMSL2 Serializer
Lens: FOV H 40°
GMSL2 Serial Coax Interface with PoC

IP rating: IP67
Resolution: 2880 (H) x 1860 (V) (based on ISP)
Optical Format: 1/1.55″
Pixel Size: 3.0 x 3.0 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX490-GW5400-GMSL2-040H

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Automotive ADAS
5MP video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms:

Recommended With