LI-USB30-IMX490-GMSL2-090H
$699.00
Categories: LI-IMX490-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
LI-IMX490-GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490 | |
Output RAW data | |
Support 9V ~ 19V Power | |
GMSL2 Serializer | |
Active Pixels: | 2897 (H) x 1877 (V) |
Optical Format: | 1/1.55" |
Pixel Size: | 3.0 x 3.0 µm |
Part#: | LI-IMX490-GMSL2-xxxH (030H, 040H, 065H, 090H and 120H) |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX490-GMSL2-xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Save file as BMP & RAW format |
Register Access Function |
Application |
---|
Automotive ADAS |
Automotive Rear View or Backup |
LI-IMX490-GMSL2 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX490-GMSL2-xxxH |
Power over Cable: | 9 ~ 19 VDC Power |
Kits Include: | 1. Serial Camera: LI-IMX490-GMSL2-xxxH |
2. DeSer Board: LI-USB30-DESER-GMSL2 | |
3. Fakra Coax Cable (3 m) | |
4. USB 3.0 Cable | |
5. 12 VDC Power Supply |



