Description
Camera Specification |
---|
IMX424-GW5400 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 9.69 mm (Type 1/1.7) CMOS Image Sensor IMX424 | |
GeoSemi GW5400 ISP | |
Supports HDR (High Dynamic Range) | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 40° / 65° / 120° | |
GMSL2 Serial Coax Interface with PoC | |
IP rating: | IP67 or IP69K |
Resolution: | 1920 (H) x 1080 (V) (based on ISP binary) |
Optical format: | 1/1.7" |
Pixel size: | 2.25 x 2.25 µm |
Power: | PoC +9 ~ 19 VDC power source |
Part#: | LI-IMX424-GW5400-GMSL2-xxxH (040H, 065H, 120H) |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX424-GW5400-GMSL2-xxxH (040H, 065H, 120H) |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive ADAS |
ADAS + Viewing Fusion |
IMX424-GW5400 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX424-GW5400-GMSL2-xxxH |
Power over Cable: | 9 ~ 19 VDC |
Kits include: | 1. Serial Camera: LI-IMX424-GW5400-GMSL2-xxxH |
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX | |
3. Fakra Coax Cable | |
4. USB 3.0 cable | |
5. 12 VDC Power supply |
Platforms | |
---|---|
This camera has been tested on below platforms | |
![]() |



