LI-IMX424-GW5400-GMSL2-065H

$629.00

 

Description

Camera Specification
IMX424-GW5400 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 9.69 mm (Type 1/1.7) CMOS Image Sensor IMX424
GeoSemi GW5400 ISP
Supports HDR (High Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 40° / 65° / 120°
GMSL2 Serial Coax Interface with PoC
IP rating:
IP67 or IP69K
Resolution: 1920 (H) x 1080 (V) (based on ISP binary)
Optical format: 1/1.7"
Pixel size: 2.25 x 2.25 µm
Power: PoC +9 ~ 19 VDC power source
Part#: LI-IMX424-GW5400-GMSL2-xxxH (040H, 065H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX424-GW5400-GMSL2-xxxH (040H, 065H, 120H)

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive ADAS
ADAS + Viewing Fusion

IMX424-GW5400 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX424-GW5400-GMSL2-xxxH
Power over Cable: 9 ~ 19 VDC
Kits include:1. Serial Camera: LI-IMX424-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12 VDC Power supply
Platforms 
This camera has been tested on below platforms