Description
Camera Specification |
---|
IMX424-GW5200 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 | |
GeoSemi GW5200 ISP | |
Support HDR (High Dynamic Range) | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 40°/ 65°/ 120° | |
GMSL2 Serial Coax Interface with PoC | |
Waterproof | IP67 (Up to IP69K) |
Resolution: | 1920H x 1080V (instead of 3840H x 1920V) |
Optical format: | 1/1.7" |
Pixel size: | 2.25um x 2.25um |
Power: | PoC +9 ~ 19VDC power source |
Compact size: | 30mmx30mmx37.8mm |
Part#: | LI-IMX424-GW5200-GMSL2-xxxH (FOVH 40 / 65 /120) |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX424-GW5200-GMSL2-xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive ADAS |
ADAS + Viewing Fusion |
IMX424-GW5200 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX424-GW5200-GMSL2-xxxH |
Power over Cable: | 9VDC ~ 19VDC |
Kits include: | 1. Serial Camera: LI-IMX424-GW5200-GMSL2-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-GMSL2 | |
3. Fakra Coax Cable | |
4. USB 3.0 cable | |
5. 12VDC Power supply |



