LI-USB30-IMX390-GW5400-GMSL2-040H

$669.00

 

Description

Camera Specification
IMX390-GW5400 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony IMX390 Sensor
GeoSemi GW5400 ISP
Supports HDR
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 40° / 120°
GMSL2 Serial Coax Interface with PoC
IP rating:
IP67 (120H)
Resolution: 1920 (H) x 1080 (V)
Optical format: 1/2.7"
Pixel size: 3.0 x 3.0 µm
Power supply range: 9 ~ 19 VDC
Compact size: 30 x 30 mm
Part#: LI-IMX390-GW5400-GMSL2-xxxH (040H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX390-GW5400-GMSL2-xxxH (040H, 120H)

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
ISP Rom Update

Application
Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

IMX390-GW5400 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX390-GW5400-GMSL2-xxxH
Power over Cable: 9 ~ 19 VDC
Transmits 12 meter 60 fps video through Farka cable
Automotive Camera
Kits include:1. Serial Camera: LI-IMX390-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB3.0 Cable
Platforms 
This camera has been tested on below platforms