LI-IMX390-GW5400-GMSL2-040H
$529.00
Sign Up For Restock Notifications!
Categories: LI-IMX390-GW5400-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
IMX390-GW5400 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony IMX390 Sensor | |
GeoSemi GW5400 ISP | |
Supports HDR | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 40° / 120° | |
GMSL2 Serial Coax Interface with PoC | |
IP rating: | IP67 (120H) |
Resolution: | 1920 (H) x 1080 (V) |
Optical format: | 1/2.7" |
Pixel size: | 3.0 x 3.0 µm |
Power supply range: | 9 ~ 19 VDC |
Compact size: | 30 x 30 mm |
Part#: | LI-IMX390-GW5400-GMSL2-xxxH (040H, 120H) |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX390-GW5400-GMSL2-xxxH (040H, 120H) |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |
Platforms | |
---|---|
This camera has been tested on below platforms | |
![]() |



