Description
Camera Specification |
---|
IMX390-GW5200 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony IMX390 Sensor | |
GeoSemi GW5200 ISP | |
Support HDR | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 40 / 120 | |
GMSL2 Serial Coax Interface with PoC | |
Waterproof | IP67 (120H) |
Resolution: | 1920H x 1080V |
Optical format: | 1/2.7" |
Pixel size: | 3x3um |
Power: | PoC +9 ~ 19VDC power source |
Compact size: | 30mmx30mm |
Part#: | LI-IMX390-GW5200-GMSL2-xxxH (040H, 120H) |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX390-GW5200-GMSL2-xxxH (040H, 120H) |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
ISP Rom Update |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |
IMX390-GW5200 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX390-GW5200-GMSL2-xxxH |
Power over Cable: | 9VDC ~ 19VDC |
Transmit 12 meter 60fps video through Farka cable | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-IMX390-GW5200-GMSL2-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-GMSL2-FP | |
3. Fakra Coax Cable | |
4. 12VDC Power supply | |
5. USB3.0 Cable |



