LI-USB30-IMX390-GMSL2-200H

$539.00

Product Quantity

LI-IMX390-GMSL2-200H (CAMERA ONLY)

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

Out of stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Sony IMX390 Sensor
Supports WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60˚ / 120˚ / 200˚
GMSL2 Serial Coax Interface with PoC
IP rating IP67 (Up to IP69K)
Active pixels: 1937 (H) x 1217 (V)
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 3 x 3 µm
Power: PoC +9 ~ 19 VDC power source
Compact size: 30 (L) x 30 (W) mm
Part#: LI-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 EVA Kit Part#: LI-USB30-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚)

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Automotive ADAS
1080p Video Applications

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX390-GMSL2-xxxH
Power over Cable: +12 VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-IMX390-GMSL2-xxxH (060H, 120H, 200H)
2. DeSer board: LI-GMSL2-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB 3.0 Cable

Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display

LI-JEVA-IMX390-GMSL2 Click Here