View cart “LI-USB30-AR0233-GW5400-GMSL2-060H” has been added to your cart.
Camera Specification:
Sony IMX390 Sensor | |
Supports WDR (Wide Dynamic Range) | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 60˚ / 120˚ / 200˚ | |
GMSL2 Serial Coax Interface with PoC | |
IP rating | IP67 (Up to IP69K) |
Active pixels: | 1937 (H) x 1217 (V) |
Frame rate: | 30 fps |
Optical format: | 1/2.7″ |
Pixel size: | 3 x 3 µm |
Power: | PoC +9 ~ 19 VDC power source |
Compact size: | 30 (L) x 30 (W) mm |
Part#: | LI-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚) |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚) |
Technical Inquires:
If you need to download the driver, please contact:[email protected]
Automotive ADAS
1080p Video Applications
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-IMX390-GMSL2-xxxH |
Power over Cable: | +12 VDC |
Transmit 15 meter 30fps video through | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-IMX390-GMSL2-xxxH (060H, 120H, 200H) |
2. DeSer board: LI-GMSL2-USB | |
3. 3-Meter Fakra Cable | |
4. 12 VDC Power Supply | |
5. USB 3.0 Cable |
Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display
LI-JEVA-IMX390-GMSL2 | Click Here |