LI-IMX390-GMSL2-200H

LI-IMX390-GMSL2 1080p HDR GMSL2 Serial Camera

$429.00

Image Product Quantity

LI-IMX390-GMSL2-200H (CAMERA ONLY)

23 in stock (can be backordered)

1

LI-IMX390-GMSL2-200H (CAMERA ONLY) (MY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

832 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony IMX390 Sensor
Supports WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60˚ / 120˚ / 200˚
GMSL2 Serial Coax Interface with PoC
IP rating IP67 (Up to IP69K)
Active pixels: 1937 (H) x 1217 (V)
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 3 x 3 µm
Power: PoC +9 ~ 19 VDC power source
Compact size: 30 (L) x 30 (W) mm
Part#: LI-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 EVA Kit Part#: LI-USB30-IMX390-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p Video Applications

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A ✔ ✔ N/A ✔ N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

LI-JEVA-IMX390-GMSL2 Click Here