1″ Sensor IMX267 Global Shutter GMSL2 Camera with USB 3.0 Tester (Lens Not Included)
LI-USB30-IMX267-GMSL2
$909.00
$909.00
1″ Sensor IMX267 Global Shutter GMSL2 Camera with USB 3.0 Tester (Lens Not Included)
Camera Specification |
---|
IMX267 GMSL2 Fakra Box Camera Datasheet |
Features | |
---|---|
Sony Diagonal 16.1 mm CMOS Image Sensor IMX267LQR | |
Support Global shutter | |
Output RAW data | |
Support 9 - 19 VDC Power | |
MAX9295A/B Serializer | |
Lens | Lens Not Included Compatible lens |
Active Pixels: | 4112 (H) x 2176 (V) |
Optical Format: | 1" |
FPGA: | Included for signal conversion from LVDS to MIPI |
Pixel Size: | 3.45 x 3.45 μm |
Camera Part#: | LI-IMX267-GMSL2 |
USB3.0 Kit Part#: | LI-USB30-IMX267-GMSL2 |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
ITS cameras |
IMX267 GMSL2 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX267-GMSL2 |
Kit Includes: | 1. Serial Camera: LI-IMX267-GMSL2 x 1 |
2. DeSer Board: LI-GMSL2-USB-BOX x 1 | |
3. 3-Meter Fakra Cable x 1 |
|
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |