1″ Sensor IMX267 Global Shutter GMSL2 Camera (Lens Not Included)
$799.00
1″ Sensor IMX267 Global Shutter GMSL2 Camera (Lens Not Included)
Out of stock
Camera Specification |
---|
IMX267 GMSL2 Fakra Box Camera Datasheet |
Features | |
---|---|
Sony Diagonal 16.1 mm CMOS Image Sensor IMX267LQR | |
Support Global shutter | |
Output RAW data | |
Support 9 - 19 VDC Power | |
MAX9295A/B Serializer | |
Lens | Lens Not Included Compatible lens |
Active Pixels: | 4112 (H) x 2176 (V) |
Optical Format: | 1" |
FPGA: | Included for signal conversion from LVDS to MIPI |
Pixel Size: | 3.45 x 3.45 μm |
Camera Part#: | LI-IMX267-GMSL2 |
USB3.0 Kit Part#: | LI-USB30-IMX267-GMSL2 |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
ITS cameras |