LI-IMX224-GW5200-GMSL2 1.2MP HDR GMSL2 Serial Camera
LI-IMX224-GW5200-GMSL2-100H
$529.00
Sign Up For Restock Notifications!
Categories: LI-IMX224-GW5200-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
IMX224-GW5200 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 6.09 mm (Type 1/3) CMOS Image Sensor IMX224 | |
GEO Semi GW5200 ISP | |
Support WDR (Wide Dynamic Range) | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 50 / 100 | |
GMSL2 Serial Coax Interface with PoC | |
Waterproof | IP67 (Up to IP69K) |
Resolution: | 1280H x 960V |
Optical format: | 1/3" |
Pixel size: | 3.75 x3 .75um |
Compact size: | 30mmx30mmx37.8mm |
Part#: | LI-IMX224-GW5200-GMSL2-xxxH (FOVH 50 / 100) |
USB 3.0 EVA Kit Part#: | LI-USB30-IMX224-GW5200-GMSL2-xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive ADAS |
Automotive Rear View or Backup |
IMX224-GW5200 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-IMX224-GW5200-GMSL2-xxxH |
Power over Cable: | 12VDC |
Transmit 15 meter 30fps video through | |
Kits include: | 1. Serial Camera: LI-IMX224-GW5200-GMSL2-xxxH |
2. USB3.0 DeSer Tester: LI-USB30-DESER-GMSL2 | |
3. Fakra Coax Cable | |
4. 12VDC Power supply | |
5. USB 3.0 cable |



