LI-IMX224-GMSL2-100H
$429.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-IMX224-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
LI-IMX224-GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony Diagonal 6.09 mm (Type 1/3) CMOS Image SensorIMX224 | |
Output 12 bit Raw data | |
27MHz clock input | |
Support 12V Power | |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 1280H x 960V |
Optical format: | 1/3" |
Pixel size: | 3.75 um x 3.75um |
Compact size: | 30 x 30 x 29.2 mm |
Part#: | LI-IMX224-GMSL2 (FOVH 50 /100) |
USB 3.0 EVA Kit Part#: | LI-IMX224-GMSL2-xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Support register access function |
Application |
---|
High Performance ADAS |
Automotive Rear View or Backup |
Automotive Surround View |
LI-IMX224-GMSL2 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-IMX224-GMSL2-xxxH |
Power over Cable: | +12VDC Power Supply |
Transmit 15 meter 30fps video through | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-IMX224-GMSL2-xxxH |
2. DeSer board: LI-GMSL2-DESER | |
3. USB 3.0 Controller: LI-USB30-CNTL | |
4. Fakra Coax Cable |



