LI-AR0821C-GMSL2-060H

$519.00

Image Product Quantity

LI-AR0821C-GMSL2-060H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

704 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0821 8.3M CMOS RGB Sensor
Output RAW data
Support 9V – 19V Power
MAX9295A Serializer
Lens: FOV H 60° / 120°
Active pixel: 3840 (H) x 2160 (V)
Optical format: 1/2″
Pixel size: 2.1 x 2.1 µm
Camera Part#: LI-AR0821C-GMSL2-xxxH (060H / 120H)
USB3.0 Kit Part#: LI-USB30-AR0821C-GMSL2-xxxH (060H / 120H)

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Video Surveillance
High Dynamic Range Imaging

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Source Code in C#
Capture & Display
Register Access

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0821C-GMSL2-120H

    LI-AR0821C-GMSL2-120H

    $499.00