LI-USB30-AR0820-GMSL2 1080p HDR GMSL2 Serial Camera
LI-USB30-AR0820-GMSL2-060H
$609.00
Categories: LI-AR0820-GMSL2, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
LI-AR0820-GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI AR0820 8.3M CMOS Sensor | |
Output 12 bit Raw data | |
Support 12V Power | |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 3840H x 2160V |
Optical format: | 1/2" |
Pixel size: | 2.1 um x 2.1 um |
Compact size: | 30 x 30 x 29.2 mm |
Part#: | LI-USB30-AR0820-GMSL2-060H |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Save file as BMP & RAW format |
Application |
---|
High Performance ADAS (Automotive Driver Assistant System) |
Autonomous Driving |
LI-AR0820-GMSL2 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-AR0820-GMSL2-xxxH |
Power over Cable: | +12VDC Power Supply |
Single Coax Cable transmit up to 15 meter PoC | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-AR0820-GMSL2-xxxH |
2. DeSer board: LI-GMSL2-DESER | |
3. USB 3.0 Controller: LI-USB30-CNTL | |
4. Fakra Coax Cable |



