LI-USB30-AR0521C-YUV-GMSL2-086H

$659.00

 

Description

Camera Specification
LI-AR0521C-YUV-GMSL2-086H Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof.

Features 
ON Semiconductor CMOS Image Sensor AR0521
ON Semiconductor AP1302
Maxim MAX9295A/B Serializer
Lens: FOV H 86°
GMSL2 Serial Coax Interface with PoC
Resolution: 2592 (H) x 1944 (V) (active pixels)
Optical Format: 1/2.5"
Pixel Size: 2.2 x 2.2 μm (BSI)
Frame Rate: 23 fps @ 2592 x 1944
Power Consumption: 125 mA @ 12 VDC
Part#: LI-AR0521C-YUV-GMSL2-086H

Application
High Performance ADAS
Autonomous Driving
Robots

LI-AR0521C-YUV-GMSL2-086H USB 3.0 Camera Kit 
Kit Part#: LI-USB30-AR0521C-YUV-GMSL2-086H
Kits Include:1. Serial Camera: LI-AR0521C-YUV-GMSL2-086H x 1
2. DeSer Box: LI-GMSL2-USB-BOX x 1
3. Fakra Coax Cable (3 m): FAK-SMZSMZ-3M x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1

You may also like…