$549.00
Camera Specification |
---|
LI-AR0521C-YUV-GMSL2-086H Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof. |
Features | |
---|---|
ON Semiconductor CMOS Image Sensor AR0521 | |
ON Semiconductor AP1302 | |
Maxim MAX9295A/B Serializer | |
Lens: FOV H 86° | |
GMSL2 Serial Coax Interface with PoC | |
Resolution: | 2592 (H) x 1944 (V) (active pixels) |
Optical Format: | 1/2.5" |
Pixel Size: | 2.2 x 2.2 μm (BSI) |
Frame Rate: | 23 fps @ 2592 x 1944 |
Power Consumption: | 125 mA @ 12 VDC |
Part#: | LI-AR0521C-YUV-GMSL2-086H |
Application |
---|
High Performance ADAS |
Autonomous Driving |
Robots |