LI-AR0521C-GMSL2-086H
$449.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-AR0521C-GMSL2, Maxim GMSL2 Cameras
Tag: product bundle
Description
Camera Specification |
---|
AR0521 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. |
Features | |
---|---|
ON Semiconductor AR0521 5.1M CMOS RGB Sensor | |
Output Raw data | |
Support 9V - 19V Power | |
MAX9295A Serializer | |
Lens | FOV H 86° |
Active pixel: | 2592H x 1944V |
Optical format: | 1/2.5" |
Pixel size: | 2.2um x 2.2um |
Size: | 30 x 30 x 48mm |
Camera Part#: | LI-AR0521C-GMSL2-086H |
USB3.0 Kit Part#: | LI-USB30-AR0521C-GMSL2-086H |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Video Surveillance |
High Dynamic Range Imaging |

