LI-USB30-AR0239-GW-OMS-GMSL2-137H
$759.00
Camera Specification |
---|
AR0239-GW-OMS-GMSL2-137H Camera Datasheet |
Features | |
---|---|
ON Semiconductor CMOS Image Sensor AR0239 | |
GEO SEMI GW5400 ISP | |
Maxim MAX9295A Serializer | |
Lens: FOV H 137.54° | |
GMSL2 Serial Coax Interface with PoC | |
Resolution: | 1920 (H) × 1080 (V) |
Optical Format: | 1/2.7" |
Pixel Size: | 3.0 x 3.0 μm BSI |
Power Consumption: | TBD |
Size: | 120.0 (L) × 28.0 (W) × 41.4 (D) mm |
Part#: | LI-AR0239-GW-OMS-GMSL2-137H |
Application |
---|
Car Digital Video Recorder |
Automotive In-Cabin Applications |
Object Detection |
Driver or Occupant Monitoring |
LI-AR0239-GW-OMS-GMSL2-137H USB 3.0 Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0239-GW-OMS-GMSL2-137H |
Kits Include: | 1. Serial Camera: LI-AR0239-GW-OMS-GMSL2-137H x 1 |
2. DeSer Box: LI-USB30-DESER-GMSL2-FP x 1 | |
3. Fakra Coax Cable (3m): FAK-SMZSMZ-3M x 1 | |
4. USB 3.0 Cable x 1 | |
5. 12V DC Power Supply x 2 |