LI-AR0239-GW-OMS-GMSL2-137H
$649.00
Camera Specification |
---|
AR0239-GW-OMS-GMSL2-137H Camera Datasheet |
Features | |
---|---|
ON Semiconductor CMOS Image Sensor AR0239 | |
GEO SEMI GW5400 ISP | |
Maxim MAX9295A Serializer | |
Lens: FOV H 137.54° | |
GMSL2 Serial Coax Interface with PoC | |
Resolution: | 1920 (H) × 1080 (V) |
Optical Format: | 1/2.7" |
Pixel Size: | 3.0 x 3.0 μm BSI |
Power Consumption: | TBD |
Size: | 120.0 (L) × 28.0 (W) × 41.4 (D) mm |
Part#: | LI-AR0239-GW-OMS-GMSL2-137H |
Application |
---|
Car Digital Video Recorder |
Automotive In-Cabin Applications |
Object Detection |
Driver or Occupant Monitoring |