Camera Specification:
LI-USB30-AR0234YUV-GMSL2-QC
LI-USB30-AR0234YUV-GMSL2-QC USB 3.0 Camera
$759.00
For high volume order, please email [email protected]
LI-USB30-AR0234YUV-GMSL2-QC USB 3.0 Camera
$759.00
For high volume order, please email [email protected]
ON SEMI 2.3 MP AR0234 Sensor | |
Output RAW data | |
Monochrome sensor | |
Global shutter | |
GMSL2 MAX9295A Serializer | |
Eight 940 nm IR LEDs included | |
930 nm ~ 960 nm band pass filter included | |
Active pixels: | 1920 (H) x 1200 (V) |
Optical format: | 1/2.6″ |
Pixel size: | 3.0 x 3.0 μm |
Lens: | HFOV 92° |
Weight: | 128.6g +/- 0.5g |
Part#: | LI-AR0234YUV-GMSL2-QC |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0234YUV-GMSL2-QC |
If you need to download the driver, please contact:[email protected]
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
Kit Part#: | LI-USB30-AR0234YUV-GMSL2-QC x 1 |
Kits include: | 1. Serial Camera: LI-AR0234YUV-GMSL2-QC x 1 |
2. DeSer box: LI-GMSL2-USB-BOX x 1 | |
3. Fakra Coax Cable(3m) : FAK-SMZSMZ-3M x 1 | |
4. USB 3.0 cable x 1 | |
5. 12VDC Power supply x 2 |
Source Code in C#
Capture & Display
Support register access function