Camera Specification:
LI-USB30-AR0234CSC-GMSL2-120H
$539.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$539.00
For high volume order, please email [email protected]
ON Semiconductor CMOS Image Sensor AR0234CS | |
Color Sensor | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 60° / 120° |
IP Rating: | IP67 |
Active Pixel: | 1920 (H) x 1200 (V) |
Maximum Frame Rate: | 120 fps @ full resolution |
Optical Format: | 1/2.6″ |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0234CSC-GMSL2-xxxH (FOV H 60° / 120°) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0234CSC-GMSL2-xxxH |
If you need to download the driver, please contact:[email protected]
Bar Code Scanner
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-AR0234CSC-GMSL2-xxxH |
Kit Includes: | 1. Serial Camera: LI-AR0234CSC-GMSL2-xxxH x 1 |
2. DeSer Board: LI-USB30-DESER-GMSL2 x 1 | |
3. 3-Meter Fakra Cable x 1 | |
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function